- Below the ceiling installation, no clips or plates needed
- Field selectable 5CCT (2700K, 3000K, 3500K, 4000K, 5000K), 90 CRI minimum
- Dimmable down to 10%
- Wet location listed
- 9" Motion Sensor option available
HALO
HLS6099FS1E-6BP
Specifications
Product Description
Brand Name | Halo |
Family | HLS Tapered Surface Mount LED Disk Lights |
Description | 6-inch LED Disk Light, 1200 lumens, 90CRI, 5CCT, Phase Cut dimming 10%, Matte White finish, 6 pack. |
Product Details
Lamp Type | LED |
UPC | 080083287024 |
Amperage Rating | 120 mA |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 14W |
Case Quantity | 1 |
Pallet Quantity | 150 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |