- Round 4-, 6-, 9-, and 9-inch motion low-profile surface mount fixtures for residential downlighting
- Installs in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- Ultra-fast mounting with twist-release lens and keyhole slots (no clips or plates needed)
- 5-color Field-SeleCCTable 27/30/35/40/5000K or Dedicated 3000K, 4000K, 5000K; 90+ CRI
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal lumens): 800, 1000, 1300 (dedicated); 800, 1200, 1300 (selectable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit)
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
HALO
HLS6099301EWH-12BP
Specifications
Product Description
Brand Name | Halo |
Family | HLS Tapered Surface Mount LED Disk Lights |
Description | 6" LED surface light, 900 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60Hz, LE and TE phase, matte white flange cut 10 percent dimming, Qty 12 bulk pack (not for individual sale) |
Product Details
Lamp Type | LED |
UPC | 080083256846 |
Amperage Rating | 0.128A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 15.4 W |
Product Weight | 7.56 |
Case Quantity | 1 |
Pallet Quantity | 75 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |