- Easy to install - install from below removable lens
- Fits pancake junction boxes
- Select from 3 CCTs via switch; 3000K, 4000K, or 5000K CCT
- Dimmable down to 5%
- 805 Lumens at 3000K; 92 CRI
- Airtite, Wet location rated, shower listed
- ENERGY STAR® certified
- CA Title-24 high efficacy compliant and UL Certified
HALO
CLD7089SWHR
Specifications
Product Description
Brand Name | Halo |
Family | CLD |
Description | 7 LED surface light, 800 lumens, selectable CCT, 90CRI, White |
Product Details
Lamp Type | LED |
UPC | 080083856763 |
Amperage Rating | .093 |
Aperture | 7 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 11.2W |
Product Weight | 1.11 |
Case Quantity | 4 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |