- Sizes 8", 11", 15"
- 3 Color Field selectable CCT: 3000K, 4000K and 5000K for 8" fixture
- 5 Color Field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K for 11" & 15" fixture
- 93 CRI and JA8 compliant
- Dimmable with 120V dimmer
- Retrofit ready to fit 5" and 6" incandescent housings
- ENERGY STAR® rated
HALO
FM Series
Overview
The HALO FM Series is an Energy Star LED flushmount with a field selectable CCT switch that enables customization (from warm to bright white) to suit any decor. The FM has a 120V FCC Class B dimming driver, round low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedroom, closet, corridor, stairway and utility rooms.
Selectability at your fingertips
Easily select the color temperature with a flip of the switch during installation to get the light just right.
Excellent energy savings
The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options.
Perfect for general lighting
The FM works perfectly with surface mount applications such as bedrooms, closets, corridors, stairways, and utility rooms.