- Smart Wi-Fi lighting provides white tuning (2200K-6500K) and 16 million colors with WiZ Pro
- Voice control with Amazon Alexa, Google Assistant, and Siri Shortcuts along with integrations with lFTTT and SmartThmgs
- Uses the existing Wi-Fi (2.4GHz) network so users can control lights wirelessly at home and from anywhere in the world via the WiZ app
- Automate your home lighting with Schedules or Rhythms. Even mirror the sun's effects inside with the Circadian Rhythm preset.
- DIY SETUP: Claim and control using the WiZ App
- PRO SETUP OPTION: Installers can use the WiZ Pro Setup App for pre-Wi-Fi claiming, managing multiple projects, and transferring account ownership. The online WiZ Pro Dashboard has advanced features for commissioning, user management, and energy monitoring.
- Compatible with all Connected by WiZ and WiZ Pro products
- Canless installation means fixtures mount directly to the ceiling (no housing required)
- 4" or 6" versions available; smart wireless dimming 5%, and produce light equivalent up to a 75Watt bulb at a fraction of the energy
- ENERGY STAR-listed for efficient operation; rated for use in Wet, IC, and non-lC locations
HALO
HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro
Effortless Smart Lighting for Everyday Living
HALO Smart Wi-Fi lighting delivers unexpectedly easy setup and control via the WiZ app. Fixtures connect to existing Wi-Fi for smart control at home, away, or with your favorite smart speaker. Enliven any room with millions of colors or tunable whites with lighting scenes from candlelight to party mode.
Live life in full color
Adjust your lights from candlelight-to-daylight bright, pick from 16 million colors or enable dynamic lighting scenes like Wake-up, Bedtime, or Party.
Light Your Daily Routines
Our internal biorhythms are tied to the sun and HALO with WiZ can ease you into the day by fading lights on over 30-minutes. Let your home's lighting mirror the changing intensity and temperature of sunlight inside your home throughout the day with the preset Circadian Rhythm or define a custom setting that works with your routine.
Voice Control and Integrations
HALO with WiZ Pro smart lights are compatible with most smart home ecosystem products, so there’s no need to replace equipment you’ve already invested in.
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!