- Durable diecast constructed light head with UV resistant transparent polycarbonate lens
- 3 selectable brightness levels with Lumen Select feature (6100, 4200, 2700 lumens)
- Larger square single head for high output
- Switch activated, Dusk to Dawn, and Motion Activated models available
- Maintenance-free LEDs with 70,000 hours of life. Wall or eave mounted to recessed or surface junction boxes (with optional accessory)
- Maintenance-free LEDs with 70,000 hours of life.
- Easy to install with Quick Connect wiring harness.
HALO
TGS5S401MSCB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | TGS - High Output Security Floodlights |
Description | TGS Security Flood, 4000K, Motion Activated, Single, Bronze. |
Product Details
Lamp Type | LED |
UPC | 080083260041 |
Amperage Rating | 0.18A at 277V |
Color Temperature Max | 4000K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120-277V |
Wattage | 50 W |
Product Weight | 2.22 |
Case Quantity | 4 |
Pallet Quantity | 216 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |