Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TGS - High Output Security Floodlights

  • Durable diecast constructed light head with UV resistant transparent polycarbonate lens
  • 3 selectable brightness levels with Lumen Select feature (6100, 4200, 2700 lumens)
  • Larger square single head for high output
  • Switch activated, Dusk to Dawn, and Motion Activated models available
  • Maintenance-free LEDs with 70,000 hours of life. Wall or eave mounted to recessed or surface junction boxes (with optional accessory)
  • Maintenance-free LEDs with 70,000 hours of life.
  • Easy to install with Quick Connect wiring harness.
TGS - High Output Security Floodlights

TGS - High Output Security Floodlights

Overview

The TGS Floodlight Family is designed to cover a range of different use cases by including a lumen-selectable switch that can dim the light intensity. Ideal for both residential and commercial applications

High Output & Lumen Selectable

High Output & Lumen Selectable

This High Output security floodlight has super bright LED’s that produce up to 5800 lumens. With the included dial switch, the lumens can be adjusted to 3 different brightness levels using Lumen Select Technology.

Easy to install and configure

Easy to install and configure

With the Quick Connect wiring harness wiring is done in a snap. No longer need to fumble with wire nuts. Easily turn the photocell on or off using the rotatable photocell cover.

Motion Activated & Standby Dimming

Motion Activated & Standby Dimming

Never be left out in the dark! Standby Dimming is available on Motion Activated SKUs which dims the fixture when there is no motion and ramps up when there is.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?