- Available in 4" and 6"
- Baffle and LED Trim with regressed lens
- LED Trim Retrofit installation
- 5 Color Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1800K
- Selectable Lumen options available: 4" 600/900 Lumens, 6" 900/1200
- 120V Input, dimmable down to 5% with select phase cut dimmers
- Air-tite, wet location listed, IC Rated
HALO
RL56LS9FSD2W1EWH
Specifications
Product Description
Brand Name | Halo |
Family | RL Series |
Description | 5/6-inch recessed LED retrofit module, 900/1200 selectable lumens, 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange. |
Product Details
Lamp Type | LED |
UPC | 080083258949 |
Amperage Rating | N/A |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V 60 Hz |
Wattage | 14.3Watt |
Product Weight | 0.81 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |