- Available in 4" and 6"
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates (sold separately)
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
- Lens & Trim: Recessed baffle trim and curved diffuse lens
- Brightness (Lumens): 4"–600/900 lm; 6"–600 or 900/1200 lm (nominal)
- Dimming: Dims to 5% (phase cut LE/TE); 120V input
- Baffle or smooth splay decorative overlays in 4 finishes (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 70,000 hrs of maintenance-free operation
- 5-year warranty
HALO
RL Recessed Canless LED Downlights
Quick, Easy, and Efficient Lighting
These canless LED downlights are the perfect solution for those looking for a hassle-free and energy-efficient lighting solution. With no housing or recessed can required, installation is quick and easy, reducing labor costs and increasing productivity. The low-profile design allows for installation in tight spaces without sacrificing performance, delivering bright and crisp light with a color quality of 90+ (CRI). These downlights are also dimmable, making them perfect for any setting. With an impressive lifespan of up to 50,000 hours and backed by a 5-year warranty, the HALO RL Canless LED Downlights are a reliable and cost-effective choice for any lighting project.
Perfect for any installation application
These RL Canless Downlights mount directly to the ceiling, no housing required. Need an RL that will install into new or existing cans, we have what you need to create consistency regardless of installation methods.
View LED TrimsSeleCCTability at your fingertips
Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.
Set the mood with any dimmer
Create a rich, inviting glow with the Dim-to-Warm setting. At 100%, the fixtures are bright white (3000K) and dim down smoothly to a warm candlelight (1800K).