- LED Entry Light Wall Sconce family ranging from basic, lumen selectable, and motion activated options
- Maintenance-free LEDs with lifespan of 25,000hr (Basic FE08 & Lumen Select FE12S) / 50,000hr (Glow Ring FE10A)
- Equivalent to 60W incandescent or 13W CFL luminaires
- Integrated photo control provides nighttime ON/daytime OFF functionality
- Accessory cap provided in package can be used to turn fixture into a switch activated product if D2D feature is not required.
- Low profile plastic injection molded housing suitable for outdoor use in wet locations
- UV rated frosted polycarbonate lens provides smooth diffuse light and won’t yellow over time
- Perfect security lighting for residential and light commercial applications
- Available in bronze and white finishes
- Smooth diffuse frosted lens provides glare free light
- Ambient Always On Glow ring provides added security and ambiance (Glow Ring version)
HALO Outdoor
FE08A40FDB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FE Series - LED Wall Sconce |
Description | Entry Light, 800 Lumens, Fixed Lumen, 4000K, Flood plus Dusk-to-Dawn, Bronze |
Product Details
Lamp Type | LED |
UPC | 080083265152 |
Amperage Rating | 0.06A at 120V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | 120V |
Wattage | 7.6 W |
Product Weight | 1.01 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |