Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Outdoor

FE Series - LED Wall Sconce

  • LED Entry Light Wall Sconce family ranging from basic, lumen selectable, and motion activated options
  • Maintenance-free LEDs with lifespan of 25,000hr (Basic FE08 & Lumen Select FE12S) / 50,000hr (Glow Ring FE10A)
  • Equivalent to 60W incandescent or 13W CFL luminaires
  • Integrated photo control provides nighttime ON/daytime OFF functionality
  • Accessory cap provided in package can be used to turn fixture into a switch activated product if D2D feature is not required.
  • Low profile plastic injection molded housing suitable for outdoor use in wet locations
  • UV rated frosted polycarbonate lens provides smooth diffuse light and won’t yellow over time
  • Perfect security lighting for residential and light commercial applications
  • Available in bronze and white finishes
  • Smooth diffuse frosted lens provides glare free light
  • Ambient Always On Glow ring provides added security and ambiance (Glow Ring version)
FE Series - LED Wall Sconce

FE Series - LED Wall Sconce

Secure your home in style with HALO Outdoor FE Entry Light - energy-efficient, motion-sensor, dusk-to-dawn capabilities, easy to install.

The FE series LED Entry Wall Sconces provides years of maintenance free operation by not having to replace bulbs. It comes in three different varieties including Standard, Lumen Selectable & a Motion Activated version with an always on Ambient Glow ring. Lumen output ranges from 800 lumens for Basic version up to 1200 lumens for the Lumen Select version. Highly durable & corrosion resistant polycarbonate construction in textured Bronze and White finish. This modern Wall Sconce light looks great on porches, decks, front entryways, garages and more. Great for residential or commercial applications. This fixture features a Dusk-to Dawn photocell to help automate your outdoor lighting. It mounts easily to an existing junction box on the wall simply and easily. Designed for outdoor use and will add pleasant security light where you need it.

Resources

Stock Catalog Number (5)

Want to purchase this product?

Interested in email updates?

Need more information?