Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Sep 14, 2021

HALO Home

HALO Home Smart Motion Sensor Floodlight - MST20C

  • No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
  • Motion Sensor Controller can trigger any HALO Home Device/Group
  • Motion sensor with 180° detection and 50' range
  • Adjust motion sensitivity, duration and standby light settings via app
  • ON/OFF & Dimming to 5%, 2000 Lumens, White Tuning 3000-5000K via app
  • Add to Groups/Scenes/Schedules-set color temp & dim level via the app
  • Wet & damp location and cULus Listed
  • No bridge or hub required to use system features and wireless control
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • Do not use in combination with non-HALO Home dimmers
HALO Home Smart Motion Sensor Floodlight - MST20C

HALO Home Smart Motion Sensor Floodlight - MST20C

Overview

The HALO Home Smart Motion Floodlight incorporates the system's wireless Bluetooth technology into a durable, twin head design for an advanced outdoor lighting solution built for high performance. Features configurable settings for both the motion sensor and floodlight, including sensitivity, duration and scene control, as well as grouping, scheduling, dimming, and white color tuning. The motion sensor works as a HALO Home controller that can be commissioned to control the light it's attached to or an entire Group of HALO Home-enabled lighting for increased motion-activated security. This unit does not require a hub or internet service and can be wirelessly controlled by a HALO Home Dimmer or smartphone/tablet. White - MST20C18W Bronze - MST20C18B (Do not use in combination with non-HALO Home dimmers)

Resources

Spec Sheets

(1)

High Res Images

(2)

Videos

(1)

Brochures

(1)
4 MB

Product Selection Guides

(1)
11 MB

Technical Information

(1)

FAQs

Which dimmer should I use?

Install this Smart Motion Floodlight Light on the Accessory Dimmer or Scene Keypad. This will provide constant power so it can receive and repeat wireless commands from any HALO Home Controller including the App while still being able to respond to motion activity.

Can I install these on another companies dimmer?

No. These need to be installed on HALO Home Controllers or can work with a standard ON/OFF switch.

Can I use these on a standard ON/OFF switch?

Yes. While our Smart Lights and Smart Light Adapter prefer constant power, they can be operated by standard ON/OFF switches.

What height should I install this Smart Motion Floodlight?

Install the motion sensor 8-12 feet above the ground. (Motion sensor is less sensitive above 12 feet.)

How many can I products can I put in an account?

HALO Home accounts have a 200-device maximum.

Can I control these lights with my voice?

Yes. Just install the optional HALO Home Bridge to enable voice control with Amazon Alexa or Google Assistant and remote access.

Do I always have to use the app to control these lights?

No. Once these lights are paired into your account and commissioned, you can use HALO Home Controllers to wirelessly control ON/OFF/Dimming (or use standard ON/OFF switches).

How do I factory reset the floodlight and motion sensor?

If you need to reset HALO Home Smart Lights, try removing them from the app first. If that does not work then: Power cycle them 4 times: OFF for 2 second + ON for 5 seconds. After a successful reset, the LED floodlight will flash twice after a successful reset.

Want to purchase this product?

Interested in email updates?

Need more information?