Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 18, 2023

HALO Home

HALO Home Smart Dimmer - HIWMA

  • ON/OFF & Dimming to 5% for circuits with standard fixtures
  • Single-pole dimmer + add HALO Home Controllers for wireless 3-way/multi-way
  • Max LED Load: 300W
  • Max Incandescent/ELV/FLR/Halogen/MLV/CFL Loads: 600W
  • Add to Groups or Scenes and apply Schedules using the HALO Home App
  • No Bridge/Internet needed - local wireless control via HALO Home Bluetooth Mesh
  • Neutral wire required; Includes an air-gap to easily disconnect the power
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • 120V / AC 60Hz standard house wiring, Title 24 and Title 20 compliant
  • Indoor only, Fits Decora wallplates (not included), 200 Devices/Account
  • NOTE - Do not use in combination standard switches or non-HALO Home dimmers
HALO Home Smart Dimmer - HIWMA

HALO Home Smart Dimmer - HIWMA

Overview

Enable HALO Home wireless control of standard non-smart lighting circuits with the In-Wall Smart Dimmer. Install this Bluetooth dimmer on circuits with standard dimmable fixtures and use as a regular dimmer. Pair with your HALO Home account to enable wireless Bluetooth command of ON, OFF, and Dim using HALO Home Controllers like the Accessory/Anyplace Dimmers for wireless multi-location control.

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?