Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

HALO Home

HALO Home Accessory Dimmer - HIWAC

  • Wirelessly control ON/OFF & Dimming of any HALO Home Device/Group
  • Combine with other HALO Home Controllers for multi-location control
  • No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
  • Command a HALO Home Smart Dimmer for multi-way wireless control
  • Provides constant power to HALO Home Smart Lights
  • Max Load: 300W HALO Home Smart Lights
  • Neutral wire required; Includes an air-gap to easily disconnect the power
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • 120V / AC 60Hz standard house wiring, Title 24 and Title 20 compliant
  • Indoor use only, Fits Decora wallplates (not included)
HALO Home Accessory Dimmer - HIWAC

HALO Home Accessory Dimmer - HIWAC

Overview

The HALO Home In-Wall Accessory Dimmer wirelessly controls HALO Home lighting Devices or Groups. The Accessory Dimmer is designed to connect to the HALO Home Bluetooth Mesh network with no hub or internet connection required. As a wireless remote control with hardwired power, this Controller can be programmed to command Smart Lights or configured to work with the HALO Home In-wall Smart Dimmer to operate as a wireless 3-way or multi-switch. ***White: HIWAC1BLE40AWH | ***Black: HIWAC1BLE40ABL

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?