- No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
- ON/OFF and Dimming to 5%
- White tuning 2700K - 5000K via mobile app, 600 Lumens @ 90 CRI
- Add to Groups/Scenes/Schedules-set color temp & dim level via the app
- Install/Retrofit in 4" housings with friction clips & E26 adapter
- ENERGY STAR® compliant, Wet & damp location listed, UL Classified
- LED connector: CA Title-20 & 24 high efficacy compliant & cULus Listed
- Precise design makes housings AIR-TITE to meet code & save energy
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
- NOTE - Do not use in combination with non-HALO Home dimmers
HALO Home
HALO Home Smart Recessed Downlight - RL4
Overview
The HALO Home Smart Recessed Downlight is a LED Baffle-Trim Module for 4 inch recessed housings. These smart lights are equipped with all of the features HALO Home has to offer: wireless ON/OFF, dimming, and white tuning (2700K-5000K) along with more advanced features like Groups, Scenes, and Schedules. Install the free app on a smartphone/tablet to set up and control these lights via secure Bluetooth connection. While compatible with standard ON/OFF switches, install HALO Home Controllers for optimal performance. Controllers provide constant power to our Smart Lights enabling them to strengthen and extend a HALO Home mesh network by responding to and repeating system commands from any Controller, smartphone or voice assistant like Amazon Alexa or Hey, Google. White: RL4069BLE40AWH