Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

Replace with HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro

HALO Home

HALO Home QuickLink Low Voltage MicroEdge™ Smart Downlights - HLBQLs

  • Low Voltage + Canless = Halo's fastest installation method available for downlights
  • Kits include 4” or 6” round canless MicroEdge™ HLB downlights with smart home technology
  • 70W low voltage remote power supply with 35-feet of low-voltage cable to power up to 9 QuickLink HLB fixtures (≤70W)
  • Features QuickLink Connectors for ultra-fast wiring and installation
  • Individual smart lighting control with the Free HALO Home app: wirelessly dim, white tune warm white to cool daylight (2700-5000K), + create groups, scenes, and schedules
  • Install the Bridge to control lighting from anywhere + voice control with Amazon Alexa or Google Assistant
  • Suitable for direct contact with insulation
  • Wet location listed for indoors or outdoors
  • Low to medium ceiling heights (4"-640 / 6"-950 lumens)
  • Fits in 1/2” to 1-1/4” thick ceilings
  • Additional fixtures sold separately
HALO Home QuickLink Low Voltage MicroEdge™ Smart Downlights - HLBQLs

HALO Home QuickLink Low Voltage MicroEdge™ Smart Downlights - HLBQLs

Installing downlights has never been faster.

QuickLink delivers the fastest downlighting installation HALO has to offer. Installers can power up to 9 QuickLink lights on the single remote power supply, making it easy and efficient to install energy-saving smart lighting. Each fixture attaches to the low voltage cable in seconds with QuickLink Twist Connectors. Start with a QuickLink Kit which includes the remote power supply, 35-feet of Low-V cable, and 4 canless downlights. Then mix and match individual fixtures to complete the project.

Start with a Kit

Start with a Kit

QuickLink Kits include the 70W remote power supply, 35-feet of low voltage cable, and 4 canless MicroEdge HLB downlights. Individual accessory QuickLink fixtures are available if you need more downlights for your install.

Powering lights with a twist

Attach fixtures to the self-healing low voltage cable with a few twists of their QuickLink Connectors

Take control with the HALO Home App

Take control with the HALO Home App

Built-in Bluetooth lighting technology means you can wirelessly group, program, control and customize your smart lighting

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?