- Wireless ON/OFF control: HALO Home Smart Lights, Dimmers, & Switches
- Easy setup using the app on any smartphone/tablet
- Can provide constant power to HALO Home Smart Lights
- Max Loads: 720W Incandescent, 600W CFL/FL/LED/ELV, 1/2 HP motor
- Fits standard wall plates (not included)
- Has air gap switch to temporarily disconnect power
- Neutral wire required, indoor use only
- 120V / AC 60Hz standard house wiring
HALO Home
HALO Home Accessory ON/OFF Switch
HALO Home In-Wall Accessory Switch
The HALO Home In-Wall Accessory Switch is a wireless ON/OFF remote control. Configure it via the HALO Home app to send ON/OFF commands to HALO Home Devices like our Smart Lights or Smart Dimmers and Switches. It is designed to connect to the HALO Home Bluetooth Mesh network with no hub or internet connection required. White – HIWACS1BLE40AWH.
Hardwired Power + Wireless Control
A hardwired ON/OFF remote Controller for HALO Home Devices like our Smart Lights, Smart Dimmers and Smart Switches.
Standard Loads + Smart Controls
Compared to traditional 3-way/4-way wiring, HALO Home makes all multi-location control...wireless! Install 1 Smart Dimmer/Switch to control a standard (non-smart) load and place HALO Home (remote) Controllers like the Accessory Switch in any other location.
Smart Lights with Controllers
HALO Home Smart Lights prefer constant power which enables them to respond to and repeat any Bluetooth message in your network. Installing them on HALO Home Controllers like the Accessory Switch or Dimmer is always ideal.