- Wireless motion and daylight sensor
- Install on-or in-wall. No wires necessary.
- Easily trigger a HALO Home device/group using motion, daylight or both
- Setup in the free app. Operates within the system's Bluetooth network
- 110° field of view and 16-ft motion detection range
- Wireless range of 100-ft line-of-sight between HALO Home products
- 2-year estimated battery life (Battery included - CR123A)
- Indoor use only
- Surface mount and flush mount brackets included
- Mounting hardware, 3M™ adhesive and commissioning tool included
HALO Home
HALO Home Standalone Motion Sensor (Battery)
Innovation in Motion
With the battery-powered HALO Home Standalone Motion Sensor, your smart home lighting follows you: no more fumbling to find light switches or wondering if you forgot to turn a light off before you left home. Install these sensors anywhere indoors. Then, use the HALO Home app to pair with your smart lighting devices and customize the settings. There’s also an integrated daylight sensor, so you can save energy by keeping the lights turned off when they’re not needed.
HALO Home Just Got Easier
Set this sensor to trigger any HALO Home device (or group of devices) using the HALO Home APP
Ditch the Switch
No more fumbling in the dark for the light switch. The HALO Home Standalone Motion Sensor knows exactly when light is needed — when motion is detected.
A Sensor With More Sense
It not only turns your smart lights on when it senses motion. It knows when not to turn them on (when it senses adequate daylight)