- Access all of the features of Alexa* Built into this Smart Downlight
- Wireless control of ON/OFF and Dimming to 5% and white tuning 2700K-5000K
- Add to Groups/Scenes/Schedules-set color temp & dim level via the app
- No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
- Torsion springs & E26 adapter/quick connect for install in 5"/6" cans
- 800 Lumens @ 90 CRI, Damp location listed
- UL Certified, FCC Title 47, CA T24
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
- Not compatible with intercom, drop-in, multi-room music or Spotify
- NOTE - Do not use in combination with non-HALO Home dimmers
- Enable voice control of your HALO Home smart lighting by adding a HALO Home Smart Internet Access Bridge
HALO Home
HALO Home Voice Smart Recessed Downlight - RL56
Overview
The HALO Home Voice Smart Recessed Downlight is a high-quality downlight that combines recessed general area lighting with the conveniences and features of Amazon Alexa Built-in. Customers can have improved microphone and speaker reception for Alexa without having to add clutter to tabletops or occupy receptacles. The Wi-Fi module connects the Alexa component to a user's wireless network. Use the HALO Home Voice App to connect the unit to their Amazon Account. The HALO Home Bluetooth mesh allows ON/OFF, dimming, and white tuning to be controlled wirelessly with wireless HALO Home Controllers or with smartphones/tablets using the free HALO Home app. Group, Schedule, and set Scenes to have lighting adjust to the levels needed at a user's preferred time. While compatible with standard ON/OFF switches, install HALO Home Controllers for optimal performance. Controllers provide HALO Home Smart Lights constant power allowing them to strengthen and extend the HALO Home mesh network by repeating and responding to wireless messages from any Controller, or smartphone. VOICE: RL56069B4AWHVA; VOICE (California Version): RL56069B4AWHVA-CA; VOICE + Bridge: RL56HVAHWB1; VOICE + Bridge + Accessory: RL56HVAHIWAC