- ON/OFF and Dimming to 5% and white tuning 2700K-5000K via mobile app
- 800 Lumens (90CRI)-suitable for indoor or outdoor use (damp location)
- Use with any light fixture that accepts a standard (E26) base*
- Bridge: Secure remote access to local HALO Home network from anywhere
- Bridge: Voice control with Amazon Alexa or Google Assistant
- Add to Groups/Scenes/Schedules & set color temp/dim level via the app
- ENERGY STAR® listed, Title-20 & 24 compliant, UL Certified US & Canada
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
- Schedule lighting to turn ON/OFF at your convenience
- NOTE - Do not use in combination with non-HALO Home dimmers or install in recessed housings or enclosed fixtures
HALO Home
HALO Home Smart Bulb Starter Kit - HHA19
Overview
The Smart Bulb Starter Kit is the right pick for users looking to get connected beyond local wireless control of their home’s lighting. It includes 2 Smart Bulbs and the system’s optional Internet Access Bridge. The Bridge securely brings a user's HALO Home account online to add control from anywhere along with voice control with Amazon Alexa or Google Assistant. The screw-in bulbs and the Bridge’s wireless wall-plug design were all created with simple installation and setup in mind. Bridge + 2 Smart Bulbs - HHA19HWB1BLE-2PK