Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 18, 2023

HALO Home

HALO Home Smart Wireless Dimming Kit - HHA19

  • Wireless control of ON/OFF and Dimming to 5% and white tuning 2700K-5000K via Controller or App
  • 800 Lumens (90CRI)-suitable for indoor or outdoor use (damp location)
  • Use with any light fixture that accepts a standard (E26) base*
  • Add to Groups/Scenes/Schedules-set color temp & dim level via the app
  • No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
  • Anyplace: Control a Device/Group like the Smart Bulbs or whole kitchen
  • Anyplace: Put it on the coffee table or mount on wall anywhere
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • NOTE - Do not use in combination with non-HALO Home dimmers
  • Enable voice control, remote access, and improved clock sync by adding the HALO Home Smart Internet Access Bridge
HALO Home Smart Wireless Dimming Kit - HHA19

HALO Home Smart Wireless Dimming Kit - HHA19

Overview

The Smart Wireless Dimming Kit makes HALO Home more accessible than ever with 2 smart A19 lamps and the touch-sensitive battery-powered Anyplace Dimmer. It is the perfect pairing for customers just getting started with HALO Home or a user finishing out a room. The only thing needed is the free HALO Home app and setup is simple with no hub or bridge required. Anyplace Dimmer + 2 Smart Bulbs: HHA19HWAS1BLE-2PK

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?