- Selectable Max Brightness: 600, 900, or 1200 Lumens
- No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
- ON/OFF and Dimming to 5% and white tuning 2700K-5000K via mobile app
- Add to Groups/Scenes/Schedules-set color temp & dim level via the app
- Use torsion springs/friction clips & E26 adapter to install-5"/6" cans
- ENERGY STAR® compliant, Wet & damp location listed, UL Classified
- LED connector: CA Title-20 & 24 high efficacy compliant & cULus Listed
- Precise design makes housings AIR-TITE to meet code & save energy
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
HALO Home
HALO Home Lumen Select Smart Recessed Downlight - RL56
Overview
Don’t let ceiling heights stop you from achieving smart lighting in a home. With HALO Home’s Lumen Select Smart 5/6" Downlights you can adjust the lumen output for optimal lighting in any room. You can select 600, 900 or 1200 lumens—for mounting heights up to 15+ feet. The complete LED Baffle-Trim Module for 5" or 6" recessed housings and has all of the HALO Home features: wireless ON/OFF, dimming, and white tuning (2700K-5000K) - along with more advanced features like Groups, Scenes, and Schedules. Install the free app on a smartphone/tablet to pair and wirelessly control these lights via Bluetooth. Can be used with standard ON/OFF switches but we recommend installation with HALO Home Controllers for optimal performance. HALO Home Controllers provide constant power enabling them to strengthen and extend your HALO Home wireless network by responding or repeating messages from any Controller, including smartphones. White - RL56129BLE40AWH