- ON/OFF and Dimming to 5%
- White tuning 2700K - 5000K via mobile app, 800 Lumens @ 90 CRI
- No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
- Add to Groups/Scenes/Schedules-set color temp & dim level via the app
- Suitable for indoor or outdoor use (damp location listed)
- Use with any light fixture that accepts a standard (E26) base*
- ENERGY STAR® listed, Title-20 & 24 compliant, UL Certified US & Canada
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
HALO Home
HALO Home Smart Bulb - HHA19
Overview
With this Smart Bulb, anyone can begin to enjoy the benefits of smart lighting with HALO Home. That’s because it can be used with fixtures that accept a standard E26 lamp base. Instantly transforming vanities, table/floor lamps, porch lights and more. Unlike competitors’ products, it’s Bluetooth-enabled and ready to connect out-of-the-box with all of the features of the HALO Home smart lighting system. With no internet service, bridge, or hub required, it’s the easiest smart lighting product out there. While compatible with standard ON/OFF switches, install HALO Home Controllers for optimal performance. Controllers provide HALO Home Smart Lights constant power enabling them to strengthen and extend your HALO Home mesh network by repeating system commands and respond to commands from any Controller, including smartphones. Single - HHA19089BLE40A; 2-Pack - HHA19089BLE40A-2PK; 4-Pack - HHA19089BLE40A-4PK; 6-Pack - HHA19089BLE40A-6PK; (Do not use in combination with non-HALO Home dimmers or install in recessed housings or enclosed fixtures)