- Enables wireless control of ON/OFF and Dimming to 5%
- Wirelessly control individual lights without rewiring
- For non-smart recessed LED downlights (15W Max)
- No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
- Add to Groups or Scenes and apply Schedules using the App
- 120V input
- NOTE: Do NOT use in combination with standard switches or non-HALO Home dimmers
HALO Home
HALO Home Smart Light Adapter - HWAD
Overview
The HALO Home Smart Light Adapter enables wireless ON/OFF/Dimming control of individual non-smart recessed fixtures. The Adapter allows a circuit of standard recessed LED downlights to be individually controlled without a complete rewiring of the ceiling or switching to HALO Home Smart Fixtures. It comes with quick connects along with pre-stripped wire leads for easy installation behind LED downlight modules. Install in each recessed housing of a downlighting circuit and replace switches/dimmers with HALO Home Controllers for best results. HWAD1BLE40AWH