- 1, 2, 3, or 4 multi-head recessed luminaires
- Flange trim standard, rimless mud-in field installation kit available
- Matte White and Matte Black finish options
- 90 CRI, 2700K, 3000K, 3500K, 4000K CCT
- Each multi-head delivers greater than 1200 lumens (nominal)
- Narrow Flood optic pre-installed, Spot & Flood optional accessories
- Multi-heads rotate 355˚ and tilt 0-70˚ from nadir
- Universal Voltage 120V – 277V
- 1%-100% dimming on 0-10V controls at 277V
- 1%-100% dimming on LE/TE phase-control dimmers at 120V
HALO Commercial
HCM1-2-3-4 Multiples Series
HCM1 - HCM2 - HCM3 - HCM4 Recessed Multiples Series
HCM Multiples feature 1, 2, 3 or 4 multi-heads in a recessed housing. Multi-heads have 0-70° tilt and 355° rotation with 25° Narrow Flood optic included and 15° Spot, 40° Flood available for field change. HCM is 90CRI in 2700K, 3000K, 3500K, 4000K with 1200 lumens per head (nominal). New construction and remodel housings are IC rated in matte white or matte black with Chicago Plenum, emergency and WaveLinx options. HCM is 120-277V with 1%-100% 0-10V dimming and 1%-100% phase dimming capable.
Versatility in One Recessed Housing
- Directional lighting for focus and brightness - 1-light, 2-light, 3-light, 4-light multi-heads - Pull-Down heads - Adjustable rotation and tilt - Directional beam forming optics
Full Aiming Flexibility
Adjustable pull-down heads feature 355° rotation and 0 to 70° tilt from nadir. Directional optics in three different optical distributions from interchangeable reflectors with 15° Spot, 25° Narrow Flood, 40° Flood beam optics.
Color Temperature Options
The HALO Commercial Multiples offer a selection of color temperatures from 2700K to 4000K at 90CRI, with high R9 value. Color quality confirmed with TM-30 metrics.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More