- 8" aperture new construction/remodel downlights series
- Remodel installation from below ceiling by removing bar hangers
- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 8000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Distributions: Precision-formed reflectors in Narrow, Medium and Wide
- Wall wash distribution with exclusive rotatable linear spread lens
- Specular, Semi-Specular and White reflectors, Black or White baffles
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC8 LED 8" Downlight Series
Downlighting versatility optimized for lumen efficiency and optical performance
The HC8 recessed 8" downlight is offered with narrow, medium, or wide beam reflectors or wall wash reflector. Installation options include new construction/remodel and retrofit kit. Available in multiple lumen packages and color temperatures, HC8 is ideal for general area lighting in commercial construction.
Ideal for these spaces:
HALO Commercial = Efficiency + Value
HALO Commercial is the pro's choice for efficiency, performance, and value. The HC Series offers a wide range of downlight performance options. A perfect balance of optical control and energy efficiency provides the means to lower watts per square foot in meeting commercial energy codes.
Learn MoreVersatile and value-engineered solution
Designed for new construction, remodeling, and retrofit installation, the HC8 offers contractor-friendly features. The boat-shaped new construction frame offers quick and easy installation, including removeable mounting bars for remodel installation from below the ceiling. The retrofit kit offers the ability to update old technology fixtures to LED for improved energy savings and performance.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More