Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Oct 09, 2024

Replace with HCSQ6 LED 6" Downlight Series

HALO Commercial

PRS6 LED 6" Square Downlight Series

  • 6" square aperture new construction/remodel and wall wash downlights
  • Choose from 2 light engines: Low Lumen or High Lumen
  • Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
  • 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80
  • Distributions: Narrow, Medium and Wide reflectors with TIR lens optics
  • Wall wash reflector with linear spread lens
  • Specular, Semi-Specular, Matte White, Matte Black reflector finishes
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Connected lighting and emergency options (factory and field installed)
PRS6 LED 6" Square Downlight Series

PRS6 LED 6" Square Downlight Series

SeleCCTable color and lumen technology flexibility, with refined detail of precision-formed 6" reflectors

Selectable lumens and color temperatures plus interchangeable reflector options offer the ultimate in flexibility and performance. The PRS6 reflectors are injection molded, providing an industry-leading true square aperture design with a refined corner detail. The reflectors feature high efficient Total Internal Reflection (TIR) lens optics that deliver a uniform square beam pattern available in narrow, medium and wide distribution options.

HALO Commercial = Efficiency + Value

HALO Commercial = Efficiency + Value

HALO Commercial is the pro's choice for efficiency, performance and value in design/build, tenant improvement and value-engineered projects, delivering on lower watts per square foot in meeting commercial energy codes. With a balance of optical control and energy efficiency, HALO Commercial is the perfect choice for hospitality, healthcare, education and institutional projects.

Learn More
Field SeleCCTable CCTs and lumens

Field SeleCCTable CCTs and lumens

SeleCCTable technology puts flexibility at your fingertips. By using switches located on the LED light engine, the user can choose from a range of color temperatures (3000K/3500K/4000K) and lumen outputs (1,000/1,500/2,000 or 3,000/4,000), based on the high or low lumen light engine selected.

True square aperture design

True square aperture design

The precision formed square reflectors with TIR lens optics deliver a square beam in narrow, medium and wide distributions. Lenses are field interchangeable if needed to adjust to field conditions.

Resources

Stock Catalog Number (2)

Looking to customize your product?

FAQs

Create an integrated system with these products

Want to purchase this product?

Interested in email updates?

Need more information?