- 4" aperture retrofit downlights series
- Retrofit kit installs form below ceiling for LED upgrades
- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Medium beam distribution precision formed reflector
- Specular, Semi-Specular, White reflector finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
- Factory installed connected lighting and emergency options
HALO Commercial
HC4R LED 4" Retrofit Downlight Series
Overview
Recessed 4-inch nominal aperture retrofit LED downlight for installation in existing open frame commercial downlights. Retrofit collar fits housing openings 4-3/4" to 5-1/8" diameter. Medium beam reflector delivers 1.0 nominal spacing criteria. HC4R features an integral lens, with damp and wet location listing in protected ceilings. Specify collar (housing), LED module, and trim separately to complete the luminaire.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More