Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HM44560850

  • 4-inch LED Module for HC Series (HC/HCSQ/HCC)
  • 3000-4000 lumen range (match LED module lumen range to specified housing lumen value)
  • Color Temperature (CCT): 5000K
  • 80 CRI
  • L70 at 60,000 hours (70 percent lumen maintenance at 60,000 hours)
  • Complete your HC/HCSQ/HCC downlight/cylinder with a Housing and Reflector
  • 5-year warranty
HM44560850

HM44560850

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4-inch LED module, 4500-6000 lumen, 80CRI, 5000K CCT.

Product Details

Lamp Type LED
UPC 080083240845
Amperage Rating 0.214A at 277V
Aperture 4 Inch
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 57.4W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?