Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4" conical reflector, rotatable wall wash, Semi-specular clear finish, White flange
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083850822
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Recessed Trim Reflector
Voltage Rating N/A
Product Weight 1.87
Case Quantity 6
Pallet Quantity 108
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?