- 1000, 1500, 2000, 3000, 4000 lumen
- 2700K, 3000K, 3500K, 4000K CCT
- 80 CRI or 90 CRI
- Narrow, Medium, Wide beam distribution precision formed reflectors
- Wall wash with exclusive rotatable linear spread lens
- Specular, SemiSpecular, White, Black & White Baffle reflector finishes
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
HALO Commercial
41NDC
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC4 LED 4" Downlight Series |
Description | 4" Conical Reflector, Narrow Distribution, Specular Clear |
Product Details
Lamp Type | N/A |
UPC | 080083850068 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 1.87 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |