Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC4 LED 4" Downlight Series

  • 4" aperture new construction/remodel downlights series
  • Remodel installation from below ceiling by removing bar hangers
  • Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
  • Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • CRI 80 or 90
  • Distributions: Precision-formed reflectors in Narrow, Medium and Wide
  • Wall wash distribution with exclusive rotatable linear spread lens
  • Specular, Semi-Specular and White reflectors, Black or White baffles
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HC4 LED 4" Downlight Series

HC4 LED 4" Downlight Series

Downlighting versatility optimized for lumen efficiency and optical performance

The HC4 recessed 4" downlight is offered with narrow, medium, or wide beam reflectors or wall wash reflector. Installation options include new construction/remodel and retrofit kit. Available in multiple lumen packages and color temperatures, HC4 is ideal for general area lighting in commercial construction.

HALO Commercial = Efficiency + Value

HALO Commercial = Efficiency + Value

HALO Commercial is the pro's choice for efficiency, performance, and value. The HC Series offers a wide range of downlight performance options. A perfect balance of optical control and energy efficiency provides the means to lower watts per square foot in meeting commercial energy codes.

Learn More
Versatile and value-engineered solution

Versatile and value-engineered solution

Designed for new construction, remodeling and retrofit installation, the HC4 offers contractor-friendly features. The boat-shaped new construction frame offers quick and easy installation, including removeable mounting bars for remodel installation from below the ceiling. The retrofit kit offers the ability to update old technology fixtures to LED for improved energy savings and performance.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (64)

Looking to customize your product?

FAQs

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?