Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR8S30D010MW

  • Field selectable CCT
  • New construction, retrofit and surface mounted housings available
  • Field changeable medium & wide distribution
  • Multiple lumen options
  • Retrofits 7", 8" and 9" housings
PR8S30D010MW

PR8S30D010MW

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR8 LED 8" SeleCCTable™ Downlight Series
Description 8" aperture surface mount LED downlight frame, 3000 lumen

Product Details

Lamp Type LED
UPC 080083772599
Amperage Rating .24A/.10A
Aperture 8 Inch
Mounting Ceiling/Surface Mount
Range of Motion N/A
Voltage Rating 120V-277V
Wattage 28.5 W
Product Weight 2.95
Case Quantity 6
Pallet Quantity 108
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?