- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
HALO Commercial
PR8R15D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | 8" aperture retrofit LED downlight frame, 1500 lumen |
Product Details
Lamp Type | LED |
UPC | 080083772155 |
Amperage Rating | .125A/.06A |
Aperture | 8 1/2 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V-277V |
Wattage | 15 W |
Product Weight | 4.5 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |