Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR8R10D010

  • Field selectable CCT
  • New construction, retrofit and surface mounted housings available
  • Field changeable medium & wide distribution
  • Multiple lumen options
  • Retrofits 7", 8" and 9" housings
PR8R10D010

PR8R10D010

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR8 LED 8" SeleCCTable™ Downlight Series
Description 8" aperture retrofit LED downlight frame, 1000 lumen

Product Details

Lamp Type LED
UPC 080083772131
Amperage Rating .09A/.04A
Aperture 8 1/2 Inch
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V-277V
Wattage 10.5 W
Product Weight 4.5
Case Quantity 4
Pallet Quantity 288
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?