- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
HALO Commercial
PR8M12MDMW
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | 8" LED module for PR8 series, provides 1000, 1500 or 2000 lumens (nominal) depending on connected frame type, med dist lens |
Product Details
Lamp Type | LED |
UPC | 080083772926 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Color Temperature Max | 4000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Product Weight | 1.56 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |