Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR820D010

  • Field selectable CCT
  • New construction, retrofit and surface mounted housings available
  • Field changeable medium & wide distribution
  • Multiple lumen options
  • Retrofits 7", 8" and 9" housings
PR820D010

PR820D010

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR8 LED 8" SeleCCTable™ Downlight Series
Description 8" aperture LED downlight frame, 2000 lumen

Product Details

Lamp Type LED
UPC 080083771769
Amperage Rating .18A/.08A
Aperture 8 1/2 Inch
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V-277V
Wattage 22 W
Product Weight 4.5
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?