- 8" aperture new construction/remodel, retrofit and surface downlights
- Choose from 2 shallow lensed modules: Low Lumen or High Lumen
- Lumens: 1,000, 1,500, 2,000, 3,000, 4,000 options, ordered separately
- 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80
- Distributions: Medium and Wide interchangeable lens options
- Retrofits 7", 8" and 9" housings, Wall wash accessory kit option
- Colors: Matte White, Matte Black and Matte Metallic Silver finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- Retrofit 12" housings with PR8R12RING accessory retrofit collar
- Connected lighting and emergency options (factory and field installed)
HALO Commercial
PR8 LED 8" SeleCCTable™ Downlight Series
SeleCCTable color technology puts flexibility at your fingertips
With field-selectable color temperatures, five lumen options, and interchangeable medium and wide lenses; the PR8 series offers the ultimate in flexibility in making final settings on site. The family also offers multiple installation options with new construction/remodel housings, retrofit kit, as well as a surface-mount cylinder.
Ideal for these spaces:
HALO Commercial = Efficiency + Value
HALO Commercial is the pro's choice for efficiency, performance and value offering a wide range of downlight options. PR Series SeleCCTable technology puts flexibility at your fingertips to choose color temperature and lumen output options in the field.
Learn MoreField-changeable lenses
For added convenience, the interchangeable lens optics allow a choice of medium, wide or wall wash distributions, ideal for general area lighting.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More