- 6-inch square medium distribution reflector for integral emergency only (Use with HCSQ Series commercial downlights)
- Specular Clear with polished flange
- Complete your HCSQ downlight with an LED Module and a 6W or 14W Emergency Battery Backup Housing
- Accessory (sold separately): Lens wall wash insert – for field installation in any reflector converts any reflector into a wall wash
- 5-year warranty
HALO Commercial
61SQCIEM
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCSQ6 LED 6" Downlight Series |
Description | 6” square medium distribution reflector for integral emergency only, specular clear finish, polished flange standard. |
Product Details
Lamp Type | Accessory |
UPC | 080083285495 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |