- 4-inch square medium distribution reflector for HCSQ Series commercial downlights
- Specular Clear with polished flange
- Complete your HCSQ downlight with an LED Module and Housing
- Accessory (sold separately): Lens wall wash insert – for field installation in any reflector converts any reflector into a wall wash
- 5-year warranty
HALO Commercial
41SQC
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCSQ4 LED 4” Downlight Series |
Description | 4” square medium distribution reflector, specular clear finish, polished flange standard. |
Product Details
Lamp Type | Accessory |
UPC | 080083284238 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 216 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |