- 4-inch square new construction/remodel commercial grade downlighting (also available in 6 in.)
- New Construction Mounting Frames for T-grid or wood framing easily convert to remodel frame by removing bars
- Lumen Options: 500 – 6000 lm
- Color Temperature Options: 2700K, 3000K, 3500K, 4000K, 5000K
- CRI: 80 or 90
- Precision-formed deep-regressed square aluminum reflectors in medium distribution
- Wall wash distribution with exclusive linear spread lens insert kit
- Finishes: Specular, Haze (Semi-Specular), Matte White (paintable), and Matte Black
- 0-10V dimming down to 1% (dim-to-off with WaveLinx); Universal Voltage 120–277V or 347V (Canada)
- Wet location-listed; ENERGY STAR® certified; Chicago Plenum and Emergency test options available
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
- 5-year warranty
HALO Commercial
HCSQ4 LED 4” Downlight Series
Get Squared Away
The HCSQ Square Downlight Series offers a comprehensive solution for the commercial professional. The sleek 4- and 6-inch square fixtures perfectly complement the popular HC Round Downlight Series. The HC/HCSQ Series share the same high-quality LED light engines to create consistency and reliable performance with simplified ordering and stocking. Our precision-formed medium distribution aluminum reflectors have been expertly designed to minimize glare, providing unparalleled visual comfort. The HC/HCSQ Series offers complete fixture flexibility, with options from 500 to 6000 lumens in five distinct color temperatures (80 or 90 CRI). Choose the HCSQ Square Downlight Series for a comprehensive lighting solution that is sure to elevate any commercial space.
A Complete Series
The HC Series delivers a full array of easy-to-install commercial downlights, cylinders, and retrofits. Trust HALO Commercial to provide you with the flexibility and range of fixture sizes, shapes, lumen packages, and color temperatures to deliver exceptional lighting on renovation and new construction projects.
HALO Commercial = Efficiency + Value
HALO Commercial is the pro's choice for efficiency, performance, and value. The HC Series offers a wide range of downlight performance options. A perfect balance of optical control and energy efficiency provides the means to lower watts per square foot in meeting commercial energy codes.
Learn MoreQuick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More