- 12-foot flex conduit extension cable with 5-conductor Quick Connectors on each end
- Extend wiring connections between HCD Quick Connect Fixture Kits and line voltage power source.
- For use with Quick Connect LED Fixture Kits or Quick Connect Mounting Frames, if in new construction.
- Not compatible with 6-pin Emergency LED Fixture Kits.
HALO Commercial
HCDX12
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 12 ft Extension Cable |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083296927 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 12' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |