- HCD Emergency LED Fixture Kit with 6W Emergency Battery Backup, tester, and Quick Connect (HCDE) 1500 – 2500 lumens
- LED Engine and Driver with Battery Pack on 20" flex conduit w/ 6-conductor Quick Connect on flex conduit and 1/2" snap-fitting for KO input plus 6W Emergency battery with test switch attached to fixture kit driver box
- Emergency test switch can be mounted remotely or installed in an integral emergency (IEM) reflector (order separately)
- 0-10V 1% – 100% dimming at UNV 120-277V, 50/60Hz
- Order with any 4"/6"/8", round/square HCD Reflector for retrofit / remodel projects. Add an HCD Mounting Frame for new construction.
- All HCD LED Fixture Kits fit any HCD reflector (4"/6"/8", round/square, narrow/medium/wide)
- Lumen Select: 1500/2000/2500 (nominal)
- SeleCCTable(TM) Color Temperatures (CCT): 27/30/35/40/5000K
- 90 plus CRI
- (All HCD LED Fixture Kits can be ordered preset and labeled and the preferred CCT and lumen level.)
HALO Commercial
HCDELS1525CSDEM06
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | Emergency Fixture Kit, Selectable Lumen 1500/2000/2500, 90CRI, Color selectable 2700K, 3000K, 3500K, 4000K, 5000K, Dimmable, UNV 120-277V, 6-watt self-test emergency battery |
Product Details
Lamp Type | LED |
UPC | 080083298334 |
Amperage Rating | 0.93A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 25.88 W |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |