- Field-installed rotatable spread lensed wall wash accessory kit for round 6" narrow distribution HCD Pro reflectors
HALO Commercial
HCD62TRLWW
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 6-inch Round Lensed Wall Wash Kit, Narrow Distribution |
Product Details
Lamp Type | N/A |
UPC | 080083284986 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Wall Wash |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 840 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |