- 4”, 6”, and 8” install-from-below retrofit/remodel/new construction downlighting
- All LED fixture kits fit any size, shape, or beam distribution of HCD reflector
- New construction mounting frames offer pro-options for fast installation
- Selectable or fixed lumens: Options from 500 to 5,000 lms (nominal)
- 5-color Field-SeleCCTable or dedicated: 27/30/35/40/5000K CCT; 90 CRI
- Precision-formed reflectors in Narrow/Wide (rnd) & Medium (rnd/sq) (Narrow matches HC reflectors)
- Wall wash distribution with exclusive rotatable linear spread lens accessory kit
- Finishes: Specular, Haze (Semi-Specular), Matte White (paintable), and Matte Black
- 0-10V dimming down to 1% (dim-to-off with WaveLinx); Universal Voltage 120–277V or 347V (Canada)
- Wet location-listed; ENERGY STAR® certified; Chicago Plenum, Emergency test and Buy America Act (BAA) and Trade Agreements Act (TAA)
- L80 at 60,000 hours (80% lumen maintenance at 60,000 hours)
- 5-year warranty
HALO Commercial
HCD468 Pro Direct Mount Downlighting System
Professional Commercial Downlighting
The HCD Pro Direct Mount System is the ultimate commercial downlighting solution for professional engineers and contractors. A completely modular system means fewer parts and pieces, making it easier than ever to specify and install exceptional downlighting in any application. Say goodbye to worrying about compatibility and upgrade to convenient flexibility with HCD Pro.
Modular Simplicity
Pick your HCD LED fixture kit and reflector for remodel/retrofit projects and simply add a mounting frame for any new construction project.
Fewer Parts. Fewer Pieces.
All LED fixture kits are completely interchangeable with any HCD reflector regardless of size, shape, or beam angle (4”/6”/8”, round/square, narrow/medium/wide).
Selectable or Dedicated
Whether you want total flexibility or need complete control, HCD has both options with selectable lumens and colors or factory preset and locked.