- 1, 2, 3, or 4 multi-head recessed luminaires
- Flange trim standard, rimless mud-in field installation kit available
- Matte White and Matte Black finish options
- 90 CRI, 2700K, 3000K, 3500K, 4000K CCT
- Each multi-head delivers greater than 1200 lumens (nominal)
- Narrow Flood optic pre-installed, Spot & Flood optional accessories
- Multi-heads rotate 355˚ and tilt 0-70˚ from nadir
- Universal Voltage 120V – 277V
- 1%-100% dimming on 0-10V controls at 277V
- 1%-100% dimming on LE/TE phase-control dimmers at 120V
HALO Commercial
HCM4930ED010MW
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCM1-2-3-4 Multiples Series |
Description | 4-head adjustable multiple, 90 CRI, 3000K, UNV 120V-277V, 50/60Hz, Matte White housing & multi-heads |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083174546 |
Amperage Rating | 0.207A |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 54.8W |
Product Weight | 16.096 |
Case Quantity | 1 |
Pallet Quantity | 30 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |