- 4" aperture new construction/remodel, retrofit and surface downlights
- Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
- Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
- 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
- Distributions: Exclusive Medium / Wide beam reversible "flip" lens
- Wall wash accessory kit option
- Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Connected lighting and emergency options (factory and field installed)
HALO Commercial
PR4 LED 4" SeleCCTable™ Downlight Series
SeleCCTable color and lumen technology puts flexibility at your fingertips
With field-selectable lumens and color temperatures; and exclusive medium and wide "flip" lens; the PR4 series offers the ultimate in flexibility in making final settings on site. The family also offers multiple installation options with new construction/remodel housings, retrofit kit, as well as a surface-mount cylinder.
HALO Commercial = Efficiency + Value
HALO Commercial is the pro's choice for efficiency, performance and value offering a wide range of downlight options. PR Series SeleCCTable technology puts flexibility at your fingertips to choose color temperature and lumen output options in the field.
Learn MoreField-changeable lenses
For added convenience, the reversible “flip” lens allows a choice of medium or wide distribution and a field installed accessory wall wash kit, ideal for general area lighting.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More