- Retrofit kits fit 8-10 inch and 12-inch nominal existing housing frames
- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 8000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Distributions: Precision-formed reflectors in Narrow, Medium and Wide
- Wall wash distribution with exclusive rotatable linear spread lens
- Specular, Semi-Specular and White reflectors, Black or White baffles
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC8R LED 8" Retrofit Downlight Series
Overview
Recessed HC8R 8-10 inch and HC812R 12 inch nominal aperture retrofit LED downlights for installation in existing open frame commercial downlights. HC8R retrofit collar kit fits housing openings 8.73" to 10.3” diameter (includes 11.3” oversize matte white trim ring). And the HC812R retrofit collar kit fits housings of 12” diameter (includes 15.375” oversize matte white trim ring). HC8R/HC812R features an integral lens with damp and wet location listing in protected ceilings. Specify retrofit collar kit, LED module, and reflector separately to complete the luminaire.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More