Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC8 LED 8" Downlight Series
Description 8" new construction and remodeler housing, 3000 Lumens,UNV 0-10V Dimming Driver

Product Details

Lamp Type N/A
UPC 080083907946
Amperage Rating 0.228A at 120V and 0.102A at 277V
Aperture 8 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 27.2W at 120V and 27W at 277V
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?