- 8" aperture new construction/remodel downlights series
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8 LED 8" Downlight Series |
Description | 8" conical reflector, Wide, Semi-specular clear,White flange |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083910106 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Mounting | Recessed Mount |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 1.57 |
Case Quantity | 6 |
Pallet Quantity | 36 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |